1.4.3.3 SAMD20 Xplained Pro

The following figure shows the SAMD20 Xplained Pro board connected to PL460-EK expansion board.

Figure 1-37. SAMD20 Xplained Pro + PL460-EK

PL460-EK is connected to XPRO Interface connector (EXT1) of SAMD20 Xplained Pro. A 15V DC jack must be plugged into PL460-EK in order to supply the power for PLC transmission. For additional information about PL460-EK, refer to the user guide.

The USB connector of SAMD20 Xplained Pro can be used to:
  • Manage the PHY PLC & Go application through the serial console. UART baud-rate is configured at 115200 bps (it cannot be higher due to hardware limitations on this board).
  • Flash/debug the SAMD20 device with the on-board J-link debugger.

For additional information about SAMD20 Xplained Pro, refer to the user guide.