1.1 Discrete and Integrated Operational Amplifiers
One of the most important design decisions is whether to go with a discrete operational amplifier or an integrated (embedded) operational amplifier peripheral. Each of these solutions have specific strengths that can be used to evaluate whether they are the right approach for a design.