1.1 Module Dimensions
The SOMs have total dimensions as described in the table below:
Module Name | Parameter | Common Dimensions | Unit | ||
---|---|---|---|---|---|
Min. | Typ. | Max. | |||
SAMA5D27 SOM | Width | 39.90 | 40.00 | 40.10 | mm |
Height | 37.90 | 38.00 | 38.10 | mm | |
Total Thickness | – | 2.75 | 2.80 | mm | |
SAMA5D27 WLSOM | Width | 40.70 | 40.80 | 40.90 | mm |
Height | 40.70 | 40.80 | 40.90 | mm | |
Total Thickness | – | 3.287 | 3.387 | mm | |
SAM9X60D1G SOM | Width | 27.90 | 28.00 | 28.10 | mm |
Height | 27.90 | 28.00 | 28.10 | mm | |
Total Thickness | – | 2.40 | 2.45 | mm |