1.1 Module Dimensions
The SOMs have total dimensions as described in the table below:
| Module Name | Parameter | Common Dimensions | Unit | ||
|---|---|---|---|---|---|
| Min | Typ | Max | |||
| SAMA5D27 SOM | Width | 39.90 | 40.00 | 40.10 | mm |
| Height | 37.90 | 38.00 | 38.10 | mm | |
| Total Thickness | – | 2.75 | 2.80 | mm | |
| SAMA5D27 WLSOM | Width | 40.70 | 40.80 | 40.90 | mm |
| Height | 40.70 | 40.80 | 40.90 | mm | |
| Total Thickness | – | 3.287 | 3.387 | mm | |
| SAM9X60D1G SOM | Width | 27.90 | 28.00 | 28.10 | mm |
| Height | 27.90 | 28.00 | 28.10 | mm | |
| Total Thickness | – | 2.40 | 2.45 | mm | |
| SAMA7G54 SOM | Width | 37.80 | 38.00 | 38.20 | mm |
| Height | 29.80 | 30.00 | 30.20 | mm | |
| Total Thickness | – | 3.13 | 3.50 | mm | |
| SAM9X75 SOM | Width | 34.85 | 35.00 | 35.15 | mm |
| Height | 29.85 | 30.00 | 30.15 | mm | |
| Total Thickness | – | 2.80 | 2.85 | mm | |