7.1 SAMA7G54 SOM Board Opening
| Symbol | Parameter | Common Dimensions | ||
|---|---|---|---|---|
| Min | Typ | Max | ||
| BCPa | Board cutout X position | – | 11.025 | – |
| BCPb | Board cutout Y position | – | 21.725 | – |
| BCW | Board cutout width | 19.525 | – | 24.925 |
| BCH | Board cutout height | 13.325 | – | 19.000 |
| RCorn | Board cutout corner radius | – | 1.000 | – |
Note: RCorn diameter dimensions can be modified according to the
PCB tooling specification.