6.4 SAMA7G54 SOM Land Pattern (Host Board PCB Footprint)

Figure 6-4. SAMA7G54 SOM Land Pattern Drawing
Table 6-4. SAMA7G54 SOM Land Pattern Dimensions (in mm)
SymbolParameterCommon Dimensions
MinTypMax
WLand pattern pad width–0.450–
LLand pattern pad length–1.200–
S1Land pattern pad X space–36.200–
S2Land pattern pad Y space–28.200–
kLand pattern pad gap–0.200–
CCorner Pads Position--0.700--
X1--1.3501.400
Y1--1.5751.625
Note: Under the SOM, GND and Power planes should be placed on the top layer of the carrier board with evenly-distributed vias.