1.2.1.16.2 TCPIP Reboot Configurations
Reboot Specific User Configurations
Allow Only Same Subnet:
- For improved security, you might want to limit reboot capabilities to only users on the same IP subnet.
- Defining this symbol enables this access restriction.
- Default value: true
- Symbol TCPIP_REBOOT_SAME_SUBNET_ONLY
Reboot Message:
- The mesage needed to be sent accross the net to reboot the machine
- Default value: "MCHP Reboot"
- Symbol TCPIP_REBOOT_MESSAGE
Reboot Task Rate (in msec):
- Reboot task processing rate, in milliseconds.
- The lower the rate (higher the frequency) the higher the module priority and higher module performance can be obtained
- The value cannot be lower than the TCPIP_STACK_TICK_RATE.
- The Reboot module just listens for incoming reboot requests
- A high operation frequency is not required.
- Default value: 1130
- Symbol TCPIP_REBOOT_TASK_TICK_RATE