1.2.6.1.1 Manager Module
The TCP/IP manager provides access to the stack initialization, configuration and status functions.
It also process the packets received from different network interfaces (MAC drivers) and dispatches them based on their type to the proper higher_layers of the stack.