1.2.4.3.2 Internet Control Message Protocol for IPv6 (ICMPv6) Configurations

ICMPv6 Specific User Configurations

  • Use ICMPv6 Server:

    • Build the stack with the ICMPv6 Server
    • Default value: true
    • Symbol TCPIP_STACK_USE_ICMPV6_SERVER
  • Use ICMPv6 Client:

    • Build the stack with the ICMPv6 Client
    • Default value: false
    • Symbol TCPIP_STACK_USE_ICMPV6_CLIENT
  • Enable Console Commands:

    • Enable the ICMPv6 TCP/IP Console Commands
    • Note that if disabled, the tcpip console ping6 command will not be available
    • Default value: true
    • Symbol: TCPIP_ICMPV6_CLIENT_CONSOLE_CMD