DRV_MIIM_Deinitialize Function
C
void DRV_MIIM_Deinitialize(SYS_MODULE_OBJ object);
Returns
None.
Description
This function deinitializes the specified instance of the MIIM driver module, disabling its operation (and any hardware)and invalidates all of the internal data.
Remarks
- Once the Initialize operation has been called, the Deinitialize operation must be called before the Initialize operation can be called again.
Preconditions
The DRV_MIIM_Initialize function must have been called before calling this routine and a valid SYS_MODULE_OBJ must have been returned.