ICMP_ECHO_RESULT Enumeration
C
typedef enum {
ICMP_ECHO_OK = 0,
ICMP_ECHO_ALLOC_ERROR = -1,
ICMP_ECHO_ROUTE_ERROR = -2,
ICMP_ECHO_TRANSMIT_ERROR = -3,
ICMP_ECHO_PARAMETER_ERROR = -4,
ICMP_ECHO_BUSY = -5,
ICMP_ECHO_BAD_HANDLE = -6
} ICMP_ECHO_RESULT;
Description
Result of an ICMP echo request call.
Members
| Members | Description |
|---|---|
| ICMP_ECHO_OK = 0 | Operation successful error codes, < 0. |
| ICMP_ECHO_ALLOC_ERROR = -1 | Could not allocate memory. |
| ICMP_ECHO_ROUTE_ERROR = -2 | Could not find a route to destination. |
| ICMP_ECHO_TRANSMIT_ERROR = -3 | Could not transmit (dead interface, etc.). |
| ICMP_ECHO_PARAMETER_ERROR = -4 | Null pointer, etc. |
| ICMP_ECHO_BUSY = -5 | Module currently busy. |
| ICMP_ECHO_BAD_HANDLE = -6 | Invalid handle, no such request exist. |