| Macros | |
| TCPIP_ICMP_CLIENT_USER_NOTIFICATION | allow ICMP client user notification if enabled, the TCPIP_ICMP_CallbackRegister/TCPIP_ICMP_CallbackDeregister functions exist and can be used Note that if disabled, the tcpip console ping command won't be available |
| TCPIP_ICMP_ECHO_REQUEST_TIMEOUT | Timeout for a request that was sent and no reply was received milliseconds |
| TCPIP_ICMP_TASK_TICK_RATE | The ICMP task processing rate: number of milliseconds to generate an ICMP tick. This is the tick that advances the ICMP state machine. The default value is around 30 milliseconds. The lower the rate (higher the frequency) the higher the module priority and higher module performance can be obtained The value cannot be lower than the TCPIP_STACK_TICK_RATE. |
| TCPIP_ICMP_ECHO_ALLOW_BROADCASTS | allow replies to echo requests sent to a broadcast address by default this should be disabled, to prevent broadcast flood attacks |
| Functions | |
| TCPIP_ICMP_CallbackDeregister | Deregisters the ICMP callback function. |
| TCPIP_ICMP_CallbackRegister | Registers a callback to allow the application layer to process incoming ICMPv4 packets |
| TCPIP_ICMP_EchoRequestSend | Sends an ICMP echo request to a remote node. |
| TCPIP_ICMP_Task | Standard TCP/IP stack module task function. |
| TCPIP_ICMP_EchoRequest | Sends an ICMP echo request containing user supplied data |
| TCPIP_ICMP_EchoRequestCancel | Cancels a previously sent ICMP echo request |
| Data Types and Constants | |
| ICMP_HANDLE | a handle that a client can use after the event handler has been registered |
| ICMP_ECHO_RESULT | result of an ICMP Echo Request call |
| TCPIP_ICMP_MODULE_CONFIG | Placeholder for ICMP module configuration. |
| _tag_TCPIP_ICMP_ECHO_REQUEST | Contains the data needed for an ICMP request operation |
| TCPIP_ICMP_ECHO_REQUEST | Contains the data needed for an ICMP request operation |
| TCPIP_ICMP_ECHO_REQUEST_RESULT | A result code for an Echo Request callback (as a result of an ICMP TCPIP_ICMP_EchoRequest call) |
| TCPIP_ICMP_REQUEST_HANDLE | This is type TCPIP_ICMP_REQUEST_HANDLE. |
| __ICMP_H | This is macro __ICMP_H. |