1.2.5.8.2 PPP MAC Driver Configurations
PPP MAC Driver Specific User Configurations
PPP Default Configuration for Network Traffic:
PPP Default Configuration for Network Traffic.
Default value: "Medium"
Symbol TCPIP_PPP_TRAFFIC
Number of Dedicated MAC RX Buffers:
Number of Dedicated PPP MAC RX Buffers
Default value: 4
Symbol: TCPIP_PPP_RX_DEDICATED_BUFFERS
Number of Non_Dedicated MAC RX Buffers for MAC Initialization:
Number of Non_Dedicated PPP RX Buffers
Default value: 0
Symbol TCPIP_PPP_RX_INIT_BUFFERS
Minimum Threshold for the Buffer Replenish Process:
Minimum Threshold for the Buffer Replenish Process
Default value: 1
Symbol TCPIP_PPP_RX_LOW_THRESHOLD
Number of RX Buffers to Allocate when Below Threshold Condition is Detected:
Rx Buffer Allocate Count during Replenish Process
Default value: 2
Symbol TCPIP_PPP_RX_LOW_FILL
Start in NO_OPEN state:
Enable No Admin Open at Start Up
Default value: false
Symbol TCPIP_PPP_CONF_FLAG_NO_OPEN
Start Passive:
Do Not Initiate a Connection: Start Passive
Default value: false
Symbol TCPIP_PPP_CONF_FLAG_PASSIVE
Always Passive:
Do Not Ever Initiate a Connection: Always Passive
Default value: false
Symbol TCPIP_PPP_CONF_FLAG_ALWAYS_PASSIVE
Negotiate MRU:
Negotiate MRU with the PEER
Default value: true
Symbol TCPIP_LCP_CONF_FLAG_MRU
Negotiate Magic-Number:
Negotiate Magic-Number with the PEER
Default value: true
Symbol TCPIP_LCP_CONF_FLAG_MAGIC
Negotiate ACCM:
Negotiate ACCM with the PEER
Default value: true
Symbol TCPIP_LCP_CONF_FLAG_ACCM
No IPv4 negotiation:
Don't Negotiate IP4 Address with the PEER
Default value: false
Symbol TCPIP_IPCP_CONF_FLAG_NO_ADDRESS
Local IPv4 address:
PPP Interface Local IP Address
Default value: "192.168.1.100"
Symbol TCPIP_PPP_LOCAL_IPV4_ADDRESS
Peer IPv4 address:
PPP Interface Peer IP Address
Default value: "192.168.1.101"
Symbol TCPIP_PPP_PEER_IPV4_ADDRESS
PPP RX Side ACCM:
PPP RX Side ACCM for the PEER
Default value: 0x0
Symbol TCPIP_PPP_RX_ACCM
Restart Timeout:
Restart Timeout for Configure-Request and Terminate-Request. Seconds
Default value: 0
Symbol TCPIP_PPP_RESTART_TMO
Max-Terminate Counter:
Max-Terminate Counter
Default value: 0
Symbol TCPIP_PPP_MAX_TERM
Max-Configure Counter:
Max-Configure Counter
Default value: 0
Symbol TCPIP_PPP_MAX_CONFIGURE
Max-Failure Counter:
Max-Failure Counter
Default value: 0
Symbol TCPIP_PPP_MAX_FAILURE
Maximum receive unit:
Maximum Receive Unit: Size of a RX Buffer. Should Be >= 1500
Default value: 0
Symbol TCPIP_PPP_MAX_RECEIVE_UNIT
Echo Timeout:
Echo Request Timeout: milliseconds
Default value: 0
Symbol TCPIP_PPP_ECHO_TMO
Use Magic Number Function:
Use a Function to generate a Magic Number
Default value: false
Symbol DRV_PPP_USE_MAGIC_CALLBACK
Magic Number Function:
Magic-Number Function
Default value: "UserMagicF"
Symbol DRV_PPP_MAGIC_CALLBACK
HDLC object to use:
PPP HDLC Driver Object to Use
Default value: "DRV_HDLC_AsyncObject"
Symbol DRV_PPP_HDLC_DRIVER_OBJECT
HDLC processing buffer size:
HDLC Processing Buffer Size
Default value: 0
Symbol TCPIP_HDLC_PROC_BUFFER_SIZE
HDLC peek buffer size:
HDLC Peek Buffer Size
Default value: 0
Symbol TCPIP_HDLC_PEEK_BUFFER_SIZE
HDLC object index:
HDLC Object Index to Use
Default value: 0
Symbol TCPIP_HDLC_OBJECT_INDEX
HDLC statistics:
Enable HDLC Statistics
Default value: false
Symbol TCPIP_PPP_HDLC_ENABLE_STATISTICS
PPP statistics:
Enable PPP Statistics
Default value: false
Symbol TCPIP_PPP_ENABLE_STATISTICS
PPP statistics registrations:
Maximum PPP Statistics Registrations
Default value: 1
Symbol TCPIP_PPP_MAX_REGISTRATIONS
PPP/LCP Enable Echo requests:
Enable PPP Echo
Default value: true
Symbol TCPIP_PPP_ECHO_ENABLE
PPP/LCP Max Simultaneous Echo requests:
Max Number of Simultaneous PPP Requests
Default value: 2
Symbol TCPIP_PPP_MAX_ECHO_REQUESTS
PPP Notifications Enable:
Enable PPP Notifications
Default value: false
Symbol TCPIP_PPP_NOTIFICATION_ENABLE
PPP Max Event Registrations:
Max Number of PPP Event Registrations
Default value: 1
Symbol TCPIP_PPP_MAX_EVENT_REGISTRATIONS
HDLC Commands:
Enable HDLC Commands
Default value: false
Symbol TCPIP_PPP_ENABLE_HDLC_COMMANDS
PPP Commands:
Enable PPP Commands
Default value: false
Symbol TCPIP_PPP_ENABLE_COMMANDS
PPP Echo Command Timeout:
PPP Echo Command Timeout
Default value: 100
Symbol TCPIP_PPP_ECHO_CMD_TIMEOUT
PPP Echo Command Data Size:
PPP Echo Command Data Size
Default value: 20
Symbol TCPIP_PPP_ECHO_CMD_SIZE
PPP Echo Command Number of Requests:
PPP Echo Command Number of Requests
Default value: 4
Symbol TCPIP_PPP_ECHO_CMD_REQUESTS
PPP Echo Command Inter Request Delay:
PPP Echo Command Inter Request Delay
Default value: 100
Symbol TCPIP_PPP_ECHO_CMD_REQUEST_DELAY
PPP Max Packet Segments:
Maximum Number of Segments in a PPP Packet
Default value: 4
Symbol TCPIP_PPP_MAX_SEGMENTS
iperf PPP interface TX Queue Limit:
PPP Interface Iperf TX Queue Limit
Default value: 5
Symbol TCPIP_IPERF_PPP_TX_QUEUE_LIMIT
UART Connected to PPP:
External UART Connected to PPP MAC
Default value: "Not Connected"
Symbol DRV_PPP_UART_TYPE