TCPIP_IGMP_FILTER_TYPE Enumeration
C
typedef enum {
TCPIP_IGMP_FILTER_NONE,
TCPIP_IGMP_FILTER_INCLUDE,
TCPIP_IGMP_FILTER_EXCLUDE
} TCPIP_IGMP_FILTER_TYPE;
Description
Enumeration: TCPIP_IGMP_FILTER_TYPE. These filters are currently supported by IGMPv3.
Members
Members | Description |
---|---|
TCPIP_IGMP_FILTER_NONE | inactive/invalid filter. |
TCPIP_IGMP_FILTER_INCLUDE | Interface is in include mode: listening to a set of sources. |
Remarks
None.