TCPIP_IGMP_HandlerDeRegister Function
C
bool TCPIP_IGMP_HandlerDeRegister(
TCPIP_IGMP_HANDLE hIgmp
);
Description
This function deregisters the IGMP client event handler.
Preconditions
The IGMP module must be initialized.
Parameters
Parameters | Description |
---|---|
hIgmp | A handle returned by a previous call to TCPIP_IGMP_HandlerRegister. |
Returns
true - If the call succeeds.
false - If no such handler is registered.
Remarks
None.