2.1.8 Interrupt Configuration
The NVIC (Nested Vectored Interrupt Controller) is the interrupt controller in SAM devices. For other devices, refer the interrupt section in device datasheet.
- Start NVIC Configuration from Plugins drop-down menu
- Verify whether GMAC(Ethernet MAC) interrupt is enabled.
- Apart from the interrupt shown in the image, GMAC_Q1 to GMAC_Q5 will be enabled for SAME70/SAMV71 devices.