2.3.2 NMI Logic in GCLK Domain Not Reset by Software Reset
If the NMI is configured in synchronous edge detection mode (NMICTR.NMISENSE = 0x1/0x2/0x3; NMICTRL.NMIASYNCH ='0'), spurious NMI interrupts may occur after a software reset (CTRLA.SWRST = '1').
Work Around
Configure a dummy EIC external interrupt x (EXTINTx) in Edge detection mode
Enable the EIC (CTRLA.ENABLE = '1')
Wait for synchronization to complete (SYNCBUSY.ENABLE = '0')
Configure the NMI in Edge detection mode
Affected Silicon Revisions
A0
X
DS80001216A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.