2.6.2 Two Stop Bits Mode Not Supported in LIN Host Mode
Two Stop Bits mode (CTRLB.SBMODE = 0x1) is not supported in SERCOM USART LIN Host mode (CTRLA.FORM = 0x2) when the break, sync, and identifier fields are automatically transmitted as data are written with the identifier (CTRLB.LINCMD = 0x2). Only one stop bit is supported.
Work Around
None
Affected Silicon Revisions
A0
X
DS80001216A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.