2.7.1 Selecting Alternative Output Pin for TCA0 Waveform Output 0-2 also Changes Waveform Output 3-5
Selecting the alternative output pin for TCA0 in PORTMUX.CTRLC does not
work as described when TCA0 operates in split mode.
- Writing PORTMUX.CTRLC bit 0 to ‘1’ will shift the pin position for both WO0 and WO3
- Writing PORTMUX.CTRLC bit 1 to ‘1’ will shift the pin position for both WO1 and WO4
- Writing PORTMUX.CTRLC bit 2 to ‘1’will shift the pin position for both WO2 and WO5
Work Around
None.
Affected Silicon Revisions
| Rev. A | Rev. B | Rev. C |
| X | X | X |
Note: Not applicable to 8-pin
devices.