2.4.1 One Extra Measurement Performed After Disabling ADC Free-Running Mode
The ADC may perform one additional measurement after clearing ADCn.CTRLA.FREERUN.
Work Around
Write ADCn.CTRLA.ENABLE to ‘0’ to stop the Free-Running mode immediately.
Affected Silicon Revisions
| Rev. A | Rev. B | Rev. C |
| X | X | X |