19.6.1 T0CON0

Timer0 Control Register 0
Name: T0CON0
Address: 0xFD4

Bit 76543210 
 T0EN T0OUTT016BITT0OUTPS[3:0] 
Access R/WRR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – T0EN TMR0 Enable

ValueDescription
1

The module is enabled and operating

0

The module is disabled

Bit 5 – T0OUT TMR0 Output

Bit 4 – T016BIT TMR0 Operating as 16-Bit Timer Select

ValueDescription
1

TMR0 is a 16-bit timer

0

TMR0 is an 8-bit timer

Bits 3:0 – T0OUTPS[3:0] TMR0 Output Postscaler (Divider) Select

ValueDescription
1111

1:16 Postscaler

1110

1:15 Postscaler

1101

1:14 Postscaler

1100

1:13 Postscaler

1011

1:12 Postscaler

1010

1:11 Postscaler

1001

1:10 Postscaler

1000

1:9 Postscaler

0111

1:8 Postscaler

0110

1:7 Postscaler

0101

1:6 Postscaler

0100

1:5 Postscaler

0011

1:4 Postscaler

0010

1:3 Postscaler

0001

1:2 Postscaler

0000

1:1 Postscaler