The DAC has 32 voltage level ranges. The 32 levels are set with the
DAC1R bits.
The DAC output voltage can be determined by using the following
equation.
Equation 31-1. DAC Output Voltage
Note: See the
DAC1CON0 register for the available V
SOURCE+
and V
SOURCE- selections.