12.5.1 NVMCON0
| Name: | NVMCON0 |
| Address: | 0xF7F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMEN | NVMERR | Reserved | |||||||
| Access | R/W | R/W/HS | R/W | ||||||
| Reset | 0 | x | 0 |
Bit 7 – NVMEN NVM Enable bit
| Value | Description |
|---|---|
| 1 | NVM is enabled for all operations |
| 0 | NVM is disabled for all operations except single byte or word read |
Bit 4 – NVMERR
| Value | Description |
|---|---|
| 1 | An attempted NVM write or sector read did not complete successfully. Must be cleared by software. |
| 0 | All NVM operations have completed successfully |
Bit 3 – Reserved
0’.