14.12.2 CRCCON1
Name: | CRCCON1 |
Address: | 0xF78 |
Reset: | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DLEN[3:0] | PLEN[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:4 – DLEN[3:0] Data Length bits
Denotes the length of the data word -1 (See Figure 14-1)
Bits 3:0 – PLEN[3:0] Polynomial Length bits
Denotes the length of the polynomial -1 (See Figure 14-1)