27.2.3.6.4 10-Bit Addressing with Address or Data Hold
Reception using 10-bit addressing with AHEN
or DHEN set is the same as with 7-bit modes. The only difference is the need to
update the SSPxADD register using the UA
bit. All functionality, specifically when the CKP
bit is cleared and SCL line is held low, are the same. Figure 27-20 can
be used as a reference of a client in 10-bit addressing with AHEN set.
Figure 27-21 shows a standard waveform for a client transmitter in 10-bit Addressing mode.
0, AHEN = 1,
DHEN = 0)0, AHEN =
0, DHEN = 0)