34.10.2 HLVDCON1
| Name: | HLVDCON1 |
| Address: | 0xF2B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – SEL[3:0] High/Low-Voltage Detection Limit Selection bits
| SEL | Detection Limit |
|---|---|
1111 | Reserved |
1110 to 0000 | See High/Low-voltage detect characteristics |
| Reset States: |
|