2.5 Register Legend

The table below describes the conventions for bit types and bit Reset values used in the current data sheet.
Table 2-2. Register Legend
ValueDescription
RORead-only bit
WWritable bit
HSHardware settable bit
HCHardware clearable bit
SSet only bit
CClear only bit
UUnimplemented bit, read as ‘0’
PProgrammable bit
‘1’Bit is set
‘0’Bit is cleared
xBit is unknown
uBit is unchanged
-n/nValue at POR and BOR/Value at all other Resets
qReset Value is determined by hardware
fReset Value is determined by fuse setting
gReset Value at POR for PPS re-mappable signals