4.7.6 CONFIG6
| Name: | CONFIG6 |
| Address: | 0x30000A |
Configuration Word 6
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EBTRB | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EBTR3 | EBTR2 | EBTR1 | EBTR0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
Bit 9 – EBTRB Table Read Protection bit
| Value | Description |
|---|---|
| 1 | Memory Boot Block not protected from table reads executed in other blocks |
| 0 | Memory Boot Block protected from table reads executed in other blocks |
Bits 0, 1, 2, 3 – EBTRn Table Read Protection bits
| Value | Description |
|---|---|
| 1 | Corresponding Memory Block not protected from table reads executed in other blocks |
| 0 | Corresponding Memory Block protected from table reads executed in other blocks |