Jump to main content
Features
- Certified WFI32E01PC: Wi-Fi single band (2.4 GHz) Module
Mounted on the WFI32E01 Carrier Board
- One mikroBUS™ Socket to Expand
Functionality using MikroElectronika Click Boards
- Support for Multiple Microchip
Ethernet PHY Daughter Boards
- Two User LEDs
- One User Configurable Switch
- One Reset Switch
- One GPIO Expansion Header
- On-Board Temperature Sensor
- 20-Pin Xplained Pro (XPRO)
Header
- 32-Mb External SPI Flash
Memory
- PICkit On-Board 3 (PKOB3)
Support
- In-Circuit Serial
ProgrammingTM (ICSP) Header for External Debugger, Such as
MPLAB® ICD 5, MPLAB PICkit 4, MPLAB PICkit 5 and MPLAB Snap
- On-Board 32 KHz Secondary
Oscillator Mounted on WFI32E01 Carrier Board