Introduction

The PIC32 WFI32E Curiosity Board enables the user to evaluate and demonstrate the functionality of the PIC32MZ1025W104 System-on-Chip (SoC) and the WFI32E01 Wi-Fi® Module with up to 200 MHz CPU clock frequency. The PIC32 WFI32E Curiosity Board is a development platform that supports rapid prototyping using on-chip Microcontroller (MCU) peripherals. This board offers integrated programming/debugging features using the PICkit™ On- Board (PKOB3) debugger, requiring only a micro-USB cable to power-up and program the board. The PIC32 WFI32E Curiosity Board supports a variety of applications, such as Internet of Things (IoT) and other Wi-Fi-enabled applications.