3 Hardware
This chapter describes the hardware features of the PIC32 WFI32E Curiosity Board.
Note:
-
Using Microchip’s total system solution, which includes complementary devices, software drivers and reference designs, is highly recommended to ensure the proven performance of the PIC32 WFI32E Curiosity Board. For more details, go to support.microchip.com or contact your local Microchip Sales office.
| S.No. | Designator | Manufacturer Part Number | Description |
|---|---|---|---|
| 1 | U200, U202, U304 | MIC2005A-1YM5-TR | MCHP Analog Power Switch 5.5V 500 mA MIC2005A-1YM5-TR SOT-23-5 |
| 2 | U203 | SST26VF032B-104I/SM | MCHP Memory Serial Flash SST26VF032B-104I/SM SOIJ-8 |
| 3 | U204 | TC1047AVNBTR | MCHP Analog Temperature Sensor -40℃ to +125℃ TC1047AVNBTR SOT-23-3 |
| 4 | U300 | PIC24FJ256GB106T-I/PT | MCHP MCU 16-BIT 32 MHz 256 kB 16 kB PIC24FJ256GB106-I/PT TQFP-64 |
| 5 | U301 | 25LC256T-E/SN | MCHP Memory Serial EEPROM 256k SPI 25LC256-E/SN SOIC-8 |
| 6 | U303 | MCP1727T-ADJE/MF | MCHP Analog LDO 0.8V-5V MCP1727T-ADJE/MF DFN-8 |
| 7 | U101 | WFI32E01PC |
WiFi Module with PCB Antenna and IC ECC608
|