5.2.2 SAM-ICE TCP/IP Server (Remote SAM-ICE Use)
The SAM-ICE TCP/IP server allows using SAM-ICE remotely via TCP/IP. This enables you to connect to and fully use a SAM-ICE from another computer. Performance is just slightly (about 10%) lower than with direct USB connection.