1.2 Specification
| Parameter | Value |
|---|---|
| Power supply | USB powered <50mA |
| USB Interface | USB 2.0, full speed |
| Target interface | JTAG 20-pin |
| Serial transfer rate between SAM-ICE and target | Up to 12MHz |
| Supported Target Voltage | 1.2V to 3.3V |
| Operating Temperature | +5°C to +60°C |
| Storage Temperature | -20°C to +65°C |
| Relative Humidity (non-condensing) | <90% rH |
| Size (without cables) | 100mm x 53mm x 27mm |
| Weight (without cables) | 70g |
| Electromagnetic Compatibility (EMC) | EN 55022, EN 55024 |
| Supported OS | Microsoft Windows 2000 and newer |