1.1 Features of SAM-ICE
-
Any Atmel AT91 core supported, including ARM® Thumb® mode
-
Seamless integration into IAR Embedded Workbench®
-
No power supply required, powered through USB
-
Maximum JTAG speed 12MHz
-
Auto speed recognition
-
All JTAG signals can be monitored
-
Support for multiple devices
-
Fully plug and play compatible
-
Standard 20-pin JTAG connector
-
Wide target voltage range: 1.2V to 3.3V
-
USB and 20-pin ribbon cable included
-
Memory viewer (J-Mem) included
-
SAM-ICE TCP/IP server included, can use SAM-ICE via TCP/IP networks
-
RDI server available, can use SAM-ICE with RDI compliant software
-
Support for adaptive clocking