1.5 Integral Nonlinearity (INL)
INL is defined as the vertical difference between the measured and the linear transfer function. INL is calculated from the sum of DNLs that have already been corrected for gain and offset. INL specifications defined in the Electrical Characteristics section of the device-specific data sheet represent the limits of the INL curve deviation. Figure 1-6 shows an example of an INL error curve.