After initialization, only the monitoring of the input buttons is performed
in the main loop. Other processes and functions are either performed by the CIPs or
triggered by interrupt resources. When a certain condition is met, an interrupt flag is
set and its corresponding Interrupt Service Routine is performed. Figure 6-3 shows how these routines are
executed.Figure 6-3 6-4. ISR Flowchart
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.