2.1 Core Enhancements and Upgrades
The following table lists the core enhancements and upgrades. For more information about updating a core version, see section Updating a Core Version.
| Core | 2021.3 Version | Status | Comments |
| PF_DDR4 | 2.5.103 | Production | Removed limit on DDR4 max speed for RT PolarFire devices. |
| PF_INIT_MONITOR | 2.0.205 | Production | Information about I/O Banks was missing for certain die/packages. This is fixed in this release. |
| PF_IOD_GENERIC_RX | 2.1.106 | Production |
|
| PF_IOD_GENERIC_TX | 2.0.113 | Production | Corrected differences between configurator’s Symbol view and the generated component view. |
| PF_IOD_OCTAL_DDR | 2.0.103 | Production | See section PolarFire, PolarFire SoC, RT PolarFire – Octal PHY Differential DQS Output. |
| PF_PCIE | 2.0.106 | Production |
If the |
| PF_RGMII_TO_GMII | 1.3.104 | Production | Repackaged this core with latest PF_IOD_GENERIC_RX and
PF_IOD_GENERIC_TX cores. |
| PF_SYSTEM_SERVICES | 3.0.101 | Production |
See section eNVM System Service. |
| PF_TAMPER | 1.0.203 | Production |
See section PF_TAMPER SECURITY_LOCKDOWN. |
| PF_XCVR_ERM | 3.1.200 | Production | See section XCVR ERM Enhancements to Improve Transceiver Robustness. |