4.3.2 Virtual COM Port
The Embedded Debugger acts as a Virtual Com Port gateway by using one of the ATSAMD11D14A UARTs. For further information on how to use the Virtual COM port see Embedded Debugger.
| Pin on SAM D11 | Function |
|---|---|
| PA10 | SERCOM2 PAD[2] UART TXD (SAM D11 TX line) |
| PA11 | SERCOM2 PAD[3] UART RXD (SAM D11 RX line) |