4.3.3 Atmel Data Gateway Interface

The Embedded Debugger features an Atmel Data Gateway Interface (DGI) by using either a SPI or I²C port. The DGI can be used to send a variety of data from the SAM D11 to the host PC. For further information on how to use the DGI interface see Embedded Debugger.

Table 4-9. DGI Interface Connections When Using SPI
Pin on SAM D11Function
PA27GPIO/SPI SS (Slave select) (SAM D11 is Master)(1)
PA09SERCOM0 PAD[3] SPI MISO (Master In, Slave Out)
PA06SERCOM0 PAD[0] SPI MOSI (Master Out, Slave in)
PA07SERCOM0 PAD[1] SPI SCK (Clock Out)
Note:
  1. PA27 is shared between SPI SS to the EDBG and VBUS detect on target USB. This is implemented so the pin can detect if VBUS is present when configured as input with no internal pull. If VBUS is present, the level on the pin will be high. If VBUS is not present, the line is externally pulled low. It will not be possible to detect this if the EDBG SPI DGI interface is enabled from Atmel Data Visualizer.
Table 4-10. DGI Interface Connections When Using I²C
Pin on SAM D11Function
PA08SERCOM2 PAD[0] SDA (Data line)
PA09SERCOM2 PAD[1] SCL (Clock line)

Four GPIO lines are connected to the Embedded Debugger. The EDBG can monitor these lines and time stamp pin value changes. This makes it possible to accurately time stamp events in the SAM D11 application code. For further information on how to configure and use the GPIO monitoring features see Embedded Debugger.

Table 4-11. GPIO Lines Connected to the EDBG
Pin on SAM D11Function
PA16GPIO0
PA17GPIO1
PA14GPIO2
PA15GPIO3