3.2 Using Pin Headers

The edge connector footprint on the PIC32CM Px DIP-28 Curiosity Nano has a staggered design, where each hole is shifted 8 mils (~0.2 mm) off-center. This hole shift allows the use of standard 100 mil pin headers without soldering them to the board. The pin headers can then be used in applications such as pin sockets and prototyping boards once they are firmly in place.

Figure 3-2. Connecting Curiosity Nano Board to Base Board Using Pin Headers
Tip:
  • Start at one end of the pin header and gradually insert the header along the length of the board. Once all the pins are in place, use a flat surface to push them in fully.
  • For applications that permanently use pin headers, it is still recommended to solder them into place
  • Once the pin headers are in place, they are difficult to remove by hand. Use a pair of pliers and carefully remove the pin headers and avoid damaging the headers, the PCB, or yourself.