3.8.1.2 DC Characteristics

A clarification for Analog Comparator Input Offset Voltage has been made. Two more characteristics in bold have been added.

Table 3-4. TA = –40°C to +125°C, VCC = 2.7V to 5.5V (unless otherwise noted)
ParameterConditionSymbolMin.Typ.Max.Unit
Input low-voltage, except XTAL1 and RESET pinVCC = 2.7-5.5VVIL–0.50.3VCC(1)V
Input high-voltage, except XTAL1 and RESET pinsVCC = 2.7-5.5VVIH0.6VCC(2)VCC + 0.5V
Input low-voltage, 
XTAL1 pinVCC = 2.7-5.5VVIL1–0.50.1VCC(1)V
Input high-voltage, 
XTAL1 pinVCC = 2.7-5.5VVIH10.7VCC(2)VCC + 0.5V
Input low-voltage, 
RESET pinVCC = 2.7-5.5VVIL2–0.50.1VCC(1)V
Input high-voltage, 
RESET pinVCC = 2.7-5.5VVIH20.9VCC(2)VCC + 0.5V
Output low-voltage(3)IOL = 20 mA, VCC = 5V
IOL = 5 mA, VCC = 3VVOL0.8
0.5V
Output high- voltage(4)IOH = –20 mA, VCC = 5V
IOH = –10 mA, VCC = 3VVOH4.1
2.3V
Input leakage
 current I/O pinVCC = 5.5V, pin low
 (absolute value)IIL1µA
Input leakage
 current I/O pinVCC = 5.5V, pin high
 (absolute value)IIH1µA
Reset pull-up resistorRRST3060kΩ
I/O pin pull-up resistorRPU2050kΩ
Analog Comparator 
Input Offset Voltage

VCC = 5V

Vin = VCC/2

VACIO<1040mV
Analog Comparator 
Input Offset Voltage

VCC < 3.6V

Vin < 0.5V

VACIO<1560(5)mV
Analog Comparator 
Input Offset Voltage

VCC > 3.6V

Vin < 0.5V

VACIO<15500(5)mV
Analog Comparator 
Input Leakage currentVCC = 5V
Vin = VCC/2IACLK–50+50nA
Analog Comparator 
Propagation DelayVCC = 2.7V
VCC = 4.0VtACID750

500

ns
Note:
  1. “Max.” means the highest value where the pin is ensured to be read as low.
  2. “Min.” means the lowest value where the pin is ensured to be read as high.
  3. Although each I/O port can sink more than the test conditions (20 mA at VCC = 5V, 10 mA at VCC = 3V) under steady-state conditions (non-transient), observe the following:
    1. For ports C0 - C5, the sum of all IOL may not exceed 100 mA.
    2. For ports B0 - B5, D5 - D7, XTAL1 and XTAL2, the sum of all IOL may not exceed 100 mA.
    3. For ports D0 - D4, the sum of all IOL may not exceed 100 mA.


    If IOL exceeds the test condition, VOL may exceed the related specification. Pins are not ensured to sink a current higher than the listed test condition.

  4. Although each I/O port can source more than the test conditions (20 mA at VCC = 5V, 10 mA at VCC = 3V) under steady-state conditions (non-transient), observe the following:
    1. For ports C0 - C5 and D0- D4, the sum of all IOH may not exceed 150 mA.
    2. For ports B0 - B5, D5 - D7, XTAL1 and XTAL2, the sum of all IOH may not exceed 150 mA.

    If IOH exceeds the test condition, VOH may exceed the related specification. Pins are not ensured to source a current higher than the listed test condition.

  5. These values are based on characterization. The maximum limit is not tested in production and, therefore, cannot be ensured.
Table 3-5. TA = –40°C to +125°C, VCC = 2.7V to 5.5V (unless otherwise noted)
ParameterConditionSymbolMin.Typ.(2)Max.Units
Power supply current(1)Active 4 MHz, VCC = 3VICC1.52.4mA
Active 8 MHz, VCC = 5V5.210mA
Active 16 MHz, VCC = 5V9.214mA
Idle 4 MHz, VCC = 3V0.250.6mA
Idle 8 MHz, VCC = 5V1.01.6mA
Idle 16 MHz, VCC = 5V1.92.8mA
Power-down mode(3)WDT enabled, VCC = 3V44µA
WDT enabled, VCC = 5V66µA
WDT disabled, VCC = 3V40µA
WDT disabled, VCC = 5V60µA
Note:
  1. Values with Section “Minimizing Power Consumption” enabled (0xFF).
  2. Typical values at 25°C. Maximum values are test limits in production.
  3. The current consumption values include input leakage current.