2.1 Feature Set
Notable features of the assembler include:
- Support for the entire DSC instruction set
 - Support for fixed-point and floating-point data
 - Support for ELF object format
 - Available for Windows® OS, Linux® OS and macOS®
 - Command Line Interface
 - Rich Directive Set
 - Flexible Macro Language