10.3.2 Memory Region Information
The next section of a linker script defines the various memory regions for the target device using the MEMORY command.
For the dsPIC30F3014, several memory regions are defined:
/*
** Memory Regions
*/
MEMORY
{
data (a!xr) : ORIGIN = 0x800, LENGTH = 0x2000
reset : ORIGIN = 0x0, LENGTH = 0x4
ivt : ORIGIN = 0x4, LENGTH = 0x7C
_reserved : ORIGIN = 0x80, LENGTH = 0x4
aivt : ORIGIN = 0x84, LENGTH = 0x7C
program (xr) : ORIGIN = 0x100, LENGTH = 0x17F00
eedata : ORIGIN = 0x7FF000, LENGTH = 0x1000
FUID0 : ORIGIN = 0x8005C0, LENGTH = 0x2
FUID1 : ORIGIN = 0x8005C2, LENGTH = 0x2
FUID2 : ORIGIN = 0x8005C4, LENGTH = 0x2
FUID3 : ORIGIN = 0x8005C6, LENGTH = 0x2
FOSC : ORIGIN = 0xF80000, LENGTH = 0x2
FWDT : ORIGIN = 0xF80002, LENGTH = 0x2
FBORPOR : ORIGIN = 0xF80004, LENGTH = 0x2
RESERVED1 : ORIGIN = 0xF80006, LENGTH = 0x2
RESERVED2 : ORIGIN = 0xF80008, LENGTH = 0x2
FGS : ORIGIN = 0xF8000A, LENGTH = 0x2
FICD : ORIGIN = 0xF8000C, LENGTH = 0x2
}
Each memory region is range-checked as sections are added during the link process. If any region overflows, a link error is reported.
MEMORY regions are shown below.