3.4.8 -MD
file
Write dependency information to file.
The assembler can generate a dependency file. This file consists of a single rule suitable
for describing the dependencies of the main source file. The rule is written to the file
named in its argument. This feature can be used in the automatic updating of makefiles.