4.2.4.5 Destination Select
The PIC18CXXX-compatible instructions accept WREG as an optional argument to specify whether the result should be placed
into WREG (W0) or into the file
register. See the 16-bit MCU and DSC Programmer’s Reference Manual
(DS-70000157) for more details.
add sym, WREG