5.10.7 .include “file”
Provides a way to include supporting files at specified points in your
source code. The code is assembled as if it followed the point of the
.include
. When the end of the included file is reached, assembly of the
original file continues at the statement following the .include
.