16.1.3 Options
The following options are supported.
| Option | Function |
|---|---|
object_file
-a |
Sort the contents of the object file in
ascending address order. For a summary of the object file contents, add the
-v option (-va). |
-u |
Use upper-case hexadecimal digits. |
-v |
Print a table of diagnostic information to standard output in the format shown in the example below. |
-va Option Output
writing hello.hex
section PC address byte address length (w/pad) actual length (dec)
------- ---------- ------------ -------------- --------------------
.reset 0 0 0x8 0x6 (6)
.ivt 0x4 0x8 0xf8 0xba (186)
.aivt 0x84 0x108 0xf8 0xba (186)
.text 0x100 0x200 0xaec 0x831 (2097)
.const 0x676 0xcec 0x10 0xc (12)
.dinit 0x67e 0xcfc 0x104 0xc3 (195)
.text 0x700 0xe00 0x14 0xf (15)
.isr 0x70a 0xe14 0x4 0x3 (3)
Total program memory used (bytes): 0xa8c (2700)