3.2.1.5 -ai
-ai
displays information on each of the code and data
sections. This information contains details on the size of each of the sections and then
a total usage of program and data memory. The example below shows a listing where the
-ai
option was used.
Listing File Generated with -ai Command Line Option
SECTION INFORMATION:
Section Length (PC units) Length (bytes) (dec)
------- ----------------- --------------------
.text 0x16 0x21 (33)
TOTAL PROGRAM MEMORY USED (bytes): 0x21 (33)
Section Length (bytes) (dec)
------- --------------------
.data 0 (0)
.bss 0 (0)
TOTAL DATA MEMORY USED (bytes): 0 (0)