10.6.4 Operators
The linker recognizes the standard C set of arithmetic operators, with the following standard bindings and precedence levels:
| Precedence | Associativity | Operators | Description |
|---|---|---|---|
| 1 (highest) | left | ! - ~ |
Prefix operators |
| 2 | left | * / % |
multiply, divide, modulo |
| 3 | left | + - |
add, subtract |
| 4 | left | >> << |
bit shift right, left |
| 5 | left | == != > < <= >= |
Relational |
| 6 | left | & |
bitwise and |
| 7 | left | | |
bitwise or |
| 8 | left | && |
logical and |
| 9 | left | || |
logical or |
| 10 | right | ? : |
Conditional |
| 11 (lowest) | right | &= += -= *= /= |
Symbol assignments |