3.3.8 --verbose,
         -v
   
   The assembler version number is displayed. The assembler does not exit. If this is the only command line option used, then the assembler will print out the version and wait for entry of the assembly source through standard input. Press CTRL + D keys to send an EOF character to end assembly.